Catalogs
Support System — Weld Plate
스웨즈락 튜빙 지지대 키트로 튜브 또는 파이프 공급 시스템에서 충격과 진동의 영향을 최소화합니다.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1-WP | 304 ステンレス鋼 | - | 長さ:1.42 インチ(36.1 mm) | - | View Product |
304-S1-WPM | 304 ステンレス鋼 | - | 長さ:36 mm(1.42 インチ) | - | View Product |
304-S3-WP | 304 ステンレス鋼 | - | 長さ:1.97 インチ(50.0 mm) | - | View Product |
304-S5-WP | 304 ステンレス鋼 | - | 長さ:2.76 インチ(70.1 mm) | - | View Product |
304-S6-WP | 304 ステンレス鋼 | - | 長さ:3.46 インチ(87.9 mm) | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.